Current transformer - PACT MCR-V2C- 8015-105 - 2277491

Window-type current transformer can be verified, primary current can be selected between 400...1500 A AC; 5 A AC secondary current; accuracy class 0.2 / 0.2S or 0.5 / 0.5S; rated power can be selected. Optional: Calibration of converter and production of associated certificates.

Price:

Configuration

Overview

Technical data

FAQs

Approvals

Downloads

Product Description

The charges for the calibration process of current transformers that can be calibrated are as per the calibration charges in the Federal Law Gazette and these charges depend on the level of the primary rated current strength.

Your advantages

  • Primary rated current Ipn: 0 ... (400 ... 2500) A
  • Circular conductor dimensions: Ø 61 mm
  • Rail dimensions: 80 x 15 mm; 2x 60 x 10 mm; 3x 50 x 10 mm

Key Commercial Data

Orderkey 2277491
Packing unit 1 pc
Catalog page Page 229 (C-5-2017)
Weight per Piece (excluding packing) 480.000 g
Custom tariff number 85043129
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback