Current transformer - PACT MCR-V2-10036-129 - 2277381

Window-type current transformer, primary current can be selected between 400...4000 A AC; secondary current can be selected as 1 A AC or 5 A AC; accuracy class can be selected as 0.5 or 1; rated power can be selected

Price:

Configuration

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Primary rated current Ipn: 0 ... (400 ... 4000) A
  • Rail dimensions: 3x 100 x 12 mm

Key Commercial Data

Orderkey 2277381
Packing unit 1 pc
Catalog page Page 230 (C-5-2017)
Weight per Piece (excluding packing) 610.000 g
Custom tariff number 85043129
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback