Current transformer - PACT MCR-V2-8015-105-1250-5A-1 - 2276311

Window-type current transformer, 1,250 A AC primary current; 5 A AC secondary current; accuracy class 1; 10 VA rated power

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Primary rated current Ipn: 0 ... (400 ... 2500) A
  • Circular conductor dimensions: Ø 61 mm
  • Rail dimensions: 80 x 15 mm; 2x 60 x 10 mm; 3x 50 x 10 mm

Key Commercial Data

Orderkey 2276311
Packing unit 1
Catalog page Page 229 (C-5-2017)
GTIN 4046356502924
Custom tariff number 85043129

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback