Electronic housing - HCS-T MAXI 1W C 1 1 7035 - 2203143

Handheld housing, T-Maxi, light gray, consisting of two half shells, two front plates with screws, front 1.1 mm recessed, with window and keypad slot

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Item is from the HCS product range
  • Suitable for handheld devices
  • Ergonomic straight or staggered housing design
  • Integration of LCD displays and membrane keypads
  • Degree of protection: up to IP54
  • Temperature range: -20 °C to +50 °C
  • Shock-resistant ABS plastic
  • Flammability rating UL 94-V0

Key Commercial Data

Orderkey 2203143
Packing unit 1 pc
GTIN 4055626376950
Weight per Piece (excluding packing) 360.000 g
Custom tariff number 39269097
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback