Upper part of housing - BC 161,6 OT 121222 KMGY MOQ100 - 2202355

No picture available

Upper part, length: 89.7 mm, color: light gray, width: 161.6 mm, height: 62.2 mm

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Item is from the BC product range
  • Conforms to DIN EN 43880
  • Tool-free mounting
  • Available in overall widths from one to nine width units (17.8 mm ... 161.6 mm)
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail or the wall
  • Optional with bus connector for DIN rail mounting

Key Commercial Data

Orderkey 2202355
Packing unit 1 pc
Minimum order quantity 100 pc
GTIN 4055626076409
Weight per Piece (excluding packing) 58.000 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback