Components of electronic housing - UM-ALU 4-100,5 FRONT 42,5 AP - 2202094

Panel mounting base, length: 42.5 mm, Front plate, color: aluminum color, width: 101.8 mm, height: 2 mm

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Item is from the UM-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
  • Available in overall widths of 75 mm and 105 mm
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • EMC protection

Key Commercial Data

Orderkey 2202094
Packing unit 1
GTIN 4046356987622
Custom tariff number 76061191

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback