Electronic housing - HC-ALU 6-100,5 PROFIL 40 - 2202073

No picture available

Panel mounting base, color: aluminum color

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Item is from the HC-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 100 mm ... 1000 mm, can be individually cut to any length
  • Available in overall widths 53.5 mm ... 161 mm
  • Degree of protection up to IP65
  • Usable as handheld and wall housing
  • Optional EMC seals available

Key Commercial Data

Orderkey 2202073
Packing unit 1
GTIN 4046356987707
Custom tariff number 76042100

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback