Electronic housing - ME MAX 45 G 3-U1 KMGY - 2201683

Complete housing, length: 99 mm, without vents, Cross connection: DIN rail bus connector, color: light gray, width: 45 mm, height: 114.5 mm, number of positions cross connector: 5

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Key Commercial Data

Orderkey 2201683
Packing unit 1
GTIN 4046356906142
Custom tariff number 85389099

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback