Plug-in card block - SKBI 31 N.Z.C24104-Z18-C1 - 2201564

No picture available

Plug-in card block, nominal current: 5 A, number of positions: 0, pitch: 0 mm, connection method: Screw connection with tension sleeve

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 2201564
Packing unit 1
GTIN 4017918197636
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback