Components of electronic housing - HC-ALU 6-53,5 DKL-COVER GY - 2201121

Panel mounting base, length: 15 mm, Side part, color: gray, width: 77.4 mm, height: 36.2 mm

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Item is from the HC-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 100 mm ... 1000 mm, can be individually cut to any length
  • Available in overall widths 53.5 mm ... 161 mm
  • Degree of protection up to IP65
  • Usable as handheld and wall housing
  • Optional EMC seals available

Key Commercial Data

Orderkey 2201121
Packing unit 1 pc
Catalog page Page 768 (C-1-2013)
GTIN 4046356730211
Weight per Piece (excluding packing) 100.000 g
Custom tariff number 76169910
Country of origin HU (Hungary)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback