Electronic housing - UM-ALU 4-100,5 PROFILE 130 - 2200938

Panel mounting base, length: 130 mm, Lower part, color: aluminum color, width: 105 mm, height: 29.4 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Item is from the UM-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
  • Available in overall widths of 75 mm and 105 mm
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • EMC protection

Key Commercial Data

Orderkey 2200938
Packing unit 1 pc
Catalog page Page 744 (C-1-2013)
GTIN 4046356716451
Weight per Piece (excluding packing) 160.000 g
Custom tariff number 76042990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback