Electronic housing - HC-ALU 6-100,5 PROFILE 1000 - 2200900

Panel mounting base, length: 1000 mm, Lower part, color: aluminum color, width: 121 mm, height: 32.8 mm

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Your advantages

  • Item is from the HC-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 100 mm ... 1000 mm, can be individually cut to any length
  • Available in overall widths 53.5 mm ... 161 mm
  • Degree of protection up to IP65
  • Usable as handheld and wall housing
  • Optional EMC seals available

Key Commercial Data

Orderkey 2200900
Packing unit 1 pc
Catalog page Page 769 (C-1-2013)
GTIN 4046356715805
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 76042100
Country of origin HU (Hungary)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback