Electronic housing - ME MAX 45 MT 2-2 KMGY - 2199647

, length: 99 mm,Complete housing, Central part, color: light gray, width: 22.5 mm

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Key Commercial Data

Orderkey 2199647
Packing unit 1 pc
Minimum order quantity 100 pc
GTIN 4046356439855
Weight per Piece (excluding packing) 30.000 g
Custom tariff number 85389099
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback