Electronic housing - ME MAX 22,5 SF G 2-2 BU - 2199485

The figure shows the gray version

Complete housing without vents, Complete housing, Cross connection: DIN rail bus connector, color: blue, width: 22.5 mm, length: 85 mm, height: 70.4 mm, number of positions cross connector: 5

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Key Commercial Data

Orderkey 2199485
Packing unit 1
GTIN 4046356341844
Custom tariff number 85389099

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback