FKC 2,5/ 5-STF-5,08 AU OPP - 1999686

No picture available

Plug component, rated voltage (III/2): 320 V, number of positions: 5, pitch: 5.08 mm, color: green, contact surface: Gold

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1999686
Packing unit 1
GTIN 4017918978327
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback