Printed-circuit board connector - PC 4/ 6-ST-7,62 BD:NZ 2203023 - 1999631

No picture available

Plug component, nominal current: 20 A, number of positions: 6, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1999631
Packing unit 1
GTIN 4017918978273
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback