Header - MSTB 2,5/ 5-G-5,08 BU - 1999424

No picture available

Header, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 5, pitch: 5.08 mm, color: blue, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Plug-in direction parallel to the PCB
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1999424
Packing unit 1
GTIN 4017918977023
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback