Printed-circuit board connector - MC 1,5/14-GS-3,81 - 1999275

No picture available

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 14, pitch: 3.81 mm, color: green, contact surface: Tin, mounting: Soldering

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1999275
Packing unit 1
GTIN 4017918976958
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback