Printed-circuit board connector - MSTB 2,5/ 2-ST-5,08 BD:A,B - 1999097

The figure shows a 10-position version of the product

PCB connector, number of positions: 2, pitch: 5.08 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo

Key Commercial Data

Orderkey 1999097
Packing unit 1

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback