Header - MC 1,5/ 9-G-3,5 THT-R56 - 1996731

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 9, pitch: 3.5 mm, color: black, contact surface: Tin, mounting: THR soldering, User information and design recommendations for through hole reflow technology can be found under “Downloads”

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1996731
Packing unit 1 pc
Minimum order quantity 470 pc
Catalog page Page 197 (CC-2011)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback