Printed-circuit board connector - IMCV 1,5/14-G-3,81 C2-13 - 1995693

The figure shows a 10-pos. version of the product in green

Header, nominal current: 8 A, number of positions: 14, pitch: 3.81 mm, Color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Inverted header with socket contacts for touch-proof device outputs or PCB/PCB connections
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1995693
Packing unit 1
GTIN 4017918995553
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback