PCB terminal block - MKDS 3/ 2-5,08 KMGY BD:A1,A2 - 1995415

No picture available

PCB terminal block, nominal current: 24 A, nom. voltage: 400 V, pitch: 5.08 mm, number of positions: 2, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: light gray

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1995415
Packing unit 1
GTIN 4017918992675
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback