PCB terminal block - GMKDSN 1,5/ 3-7,62 BD:L,SERDE - 1993996

No picture available

PCB terminal block, nominal current: 16 A, nom. voltage: 630 V, pitch: 7.62 mm, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1993996
Packing unit 1
GTIN 4017918983260
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback