Base strip - IMC 1,5/10-G-3,81 GY7035 - 1993983

No picture available

Header, nominal current: 8 A, number of positions: 10, pitch: 3.81 mm, color: light gray, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1993983
Packing unit 1
GTIN 4017918983215
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback