Base strip - MSTBA 2,5 HC/ 7-G-5,08 GY - 1992968

The figure shows a 12-position version

Header, nominal current: 16 A, rated voltage (III/2): 320 V, number of positions: 7, pitch: 5.08 mm, color: gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1992968
Packing unit 1
GTIN 4017918982249
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback