Header - PC 4/12-G-7,62 GY - 1992528

No picture available

Header, nominal current: 20 A, number of positions: 12, pitch: 7.62 mm, color: gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1992528
Packing unit 1
GTIN 4017918981600
Custom tariff number 85366930

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback