PCB terminal block - MKKDS 5/ 2-6,35 ABGY - 1990517

No picture available

PCB terminal block, Nominal current: 41 A, Nom. voltage: 630 V, Pitch: 6.35 mm, Number of positions: 2, Connection method: Screw connection with tension sleeve, Mounting: Wave soldering, Conductor/PCB connection direction: 0 °, Color: Agate gray

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1990517
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918951832
Weight per Piece (excluding packing) 14.360 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback