PCB terminal block - ZFKDS 2,5-5,08 L THT - 1990261

PCB terminal block, Nominal current: 24 A, Nom. voltage: 320 V, Pitch: 5.08 mm, Number of positions: 1, Connection method: Spring-cage connection, Mounting: THR soldering, Conductor/PCB connection direction: 45 °, Color: black, Spring-cage PCB terminal block for through-hole reflow applications. The article can be aligned to create different nos. of positions! Left end terminal for ZFKDS 2,5-5,08 THT.

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Angled connection enables multi-row arrangement on the PCB
  • Designed for integration into the SMT soldering process
  • The latching on the side enables various numbers of positions to be combined
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1990261
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 77 (C-1-2013)
GTIN 4017918947552
Weight per Piece (excluding packing) 2.680 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback