PCB terminal block - ZFKDS 2,5-5,08 THT - 1990245

PCB terminal block, nominal current: 24 A, nom. voltage: 320 V, pitch: 5.08 mm, number of positions: 1, connection method: Spring-cage connection, mounting: THR soldering, conductor/PCB connection direction: 45 °, color: black, Spring-cage printed circuit terminal block for through-hole reflow applications. Article can be aligned with various number of positions.

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Angled connection enables multi-row arrangement on the PCB
  • Designed for integration into the SMT soldering process
  • The latching on the side enables various numbers of positions to be combined
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1990245
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 77 (C-1-2013)
GTIN 4017918947538
Weight per Piece (excluding packing) 2.580 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback