PCB terminal block - PTSA 0,5/14-2,5-Z - 1990122

The figure shows a 10-position version of the product

PCB terminal block, nominal current: 2 A, nom. voltage: 250 V, pitch: 2.5 mm, number of positions: 14, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Offset soldering legs, two-rowed

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Your advantages

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1990122
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 411 (C-1-2013)
GTIN 4017918973698
Weight per Piece (excluding packing) 5.510 g
Custom tariff number 85369010
Country of origin PL (Poland)

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback