PCB terminal block - PT 1,5/15-5,0-H BK - 1989573

No picture available

PCB terminal block, nominal current: 17.5 A, nom. voltage: 400 V, pitch: 5 mm, number of positions: 15, connection method: Screw connection with wire protector, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • High terminal block capacity thanks to rectangular terminal block space
  • Allows connection of two conductors
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1989573
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918944414
Weight per Piece (excluding packing) 16.640 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback