PCB terminal block - PT 1,5/11-5,0-H BK - 1989531

No picture available

PCB terminal block, Nominal current: 17.5 A, Nom. voltage: 400 V, Pitch: 5 mm, Number of positions: 11, Connection method: Screw connection with wire protector, Mounting: Wave soldering, Conductor/PCB connection direction: 0 °, Color: black

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1989531
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4017918944377
Weight per Piece (excluding packing) 10.540 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback