Pin strip - PST 1,3/ 3-5,0 (VPE250) - 1988697

The figure shows a 10-position version of the product

Header, Nominal current: 12 A, Number of positions: 3, Pitch: 5 mm, Color: black, Contact surface: Tin, Mounting: THR soldering, The maximum current depends on the plug used. The lower of the two current values apply for plug and pin strip. The pin strip is made of highly temperature resistant plastic and is thus suitable for the reflow process.

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Suitable for wave and reflow soldering processes
  • Optimum pin geometry for all COMBICON pin strip connectors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1988697
Packing unit 1
GTIN 4017918938574
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback