Pin strip - PST 1,3/ 2-5,0 (VPE250) - 1988684

The figure shows a 10-position version of the product

Header, nominal current: 12 A, number of positions: 2, pitch: 5 mm, Color: black, Contact surface: Tin, mounting: THR soldering, The maximum current depends on the plug used. The lower of the two current values apply for plug and pin strip. The pin strip is made of highly temperature resistant plastic and is thus suitable for the reflow process.

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Suitable for wave and reflow soldering processes
  • Optimum pin geometry for all COMBICON pin strip connectors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1988684
Packing unit 1 pc
Minimum order quantity 250 pc
GTIN 4017918938499
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback