PCB terminal block - ZFKDSA 1,5C-5,0- 4 SO BKRD - 1988448

No picture available

PCB terminal block, Nominal current: 16 A, Nom. voltage: 400 V, Pitch: 5 mm, Number of positions: 5, Connection method: Spring-cage connection, Mounting: Wave soldering, Color: multi-color

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1988448
Packing unit 1 pc
Weight per Piece (excluding packing) 4.170 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback