PCB terminal block - SMKDSN 1,5/ 4-5,08 SB - 1988273

No picture available

PCB terminal block, Nominal current: 13.5 A, Nom. voltage: 400 V, Pitch: 5.08 mm, Number of positions: 4, Connection method: Screw connection with tension sleeve, Mounting: Wave soldering, Conductor/PCB connection direction: 45 °, Color: green

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1988273
Packing unit 1
GTIN 4017918933500
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback