PCB terminal block - FRONT 2,5-V/SA10/ 8 NZ119102 - 1987614

The figure shows a 1-pos. version of the product

PCB terminal block, pitch: 5 mm, number of positions: 8, connection method: Front screw connection, mounting: Wave soldering, color: multi-color

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1987614
Packing unit 1

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback