PCB terminal block - ZFKDSA 2,5-5,08- 2 PIN1 - 1987601

No picture available

PCB terminal block, Nominal current: 24 A, Nom. voltage: 400 V, Pitch: 5.08 mm, Number of positions: 2, Connection method: Spring-cage connection, Mounting: Wave soldering, Color: green

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1987601
Packing unit 1
GTIN 4017918931902
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback