PCB terminal block - PT 1,5/ 6-PVH-5,0-A BK - 1987504

No picture available

Plug component, Nominal current: 10 A, Number of positions: 6, Pitch: 5 mm, Connection method: Screw connection with wire protector, Color: black, Contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1987504
Packing unit 1 pc
Minimum order quantity 100 pc
GTIN 4017918930479
Weight per Piece (excluding packing) 7.130 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback