PCB terminal block - SMKDS 1/10-3,5 BD:11-20 - 1987245

No picture available

PCB terminal block, Nominal current: 10 A, Nom. voltage: 200 V, Pitch: 3.5 mm, Number of positions: 10, Connection method: Screw connection with tension sleeve, Mounting: Wave soldering, Conductor/PCB connection direction: 35 °, Color: green

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1987245
Packing unit 1
GTIN 4017918928469
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback