PCB terminal block - FFKDSA1/V-2,54-15 - 1986615

The figure shows the 10-position version

PCB terminal block, nom. voltage: 160 V, pitch: 2.54 mm, number of positions: 15, connection method: Push-in spring connection, mounting: Wave soldering, color: green

Price:

Overview

Technical data

Accessories

FAQs

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1986615
Packing unit 1 pc
Weight per Piece (excluding packing) 7.050 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback