PCB terminal block - SMKDS 2,5/ 2-5,08 BD:7,8 - 1985616

No picture available

PCB terminal block, nominal current: 20 A, nom. voltage: 400 V, pitch: 5.08 mm, number of positions: 2, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 50 °, color: green

Price:

Overview

Technical data

FAQs

Downloads

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1985616
Packing unit 1
GTIN 4017918909390
Custom tariff number 85369010

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback