Printed-circuit board connector - MSTB 2,5/ 3-ST GY (1,3) - 1983469

The figure shows a 10-pos. version of the product in green

PCB connector, nominal current: 12 A, number of positions: 3, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1983469
Packing unit 1 pc
GTIN 4017918963033
Weight per Piece (excluding packing) 4.240 g
Custom tariff number 85366990
Country of origin US (United States)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback