Printed-circuit board connector - MSTBVK 2,5/13-G-5,08 GEDR.RF - 1983090

The figure shows a 10-position version of the product

DIN rail connector, nominal current: 12 A, number of positions: 13, pitch: 5.08 mm, connection method: Screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Direct plug-in block for mounting on NS 15 DIN rail
  • Can be combined with the MSTB 2´,5 range
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1983090
Packing unit 1
GTIN 4017918958893
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback