Printed-circuit board connector - MCVW 1,5/ 3-ST-3,5 BD:X5/1-3 - 1982651

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, number of positions: 3, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1982651
Packing unit 1
GTIN 4017918955847
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback