PCB terminal block - ZFKDSA 4-7,5- 3NZ BS:PE,+,- - 1982499

The figure shows a 5-pos. version of the product

PCB terminal block, nom. voltage: 630 V, pitch: 7.5 mm, number of positions: 3, connection method: Spring-cage connection, mounting: Wave soldering, color: multi-color

Price:

Overview

Technical data

FAQs

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Separate bridge shaft for easily connecting multiple positions to jumpers
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1982499
Packing unit 1

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback