Printed-circuit board connector - SMC 1,5/ 3-G-3,81 GY NZ X108 - 1982224

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, number of positions: 3, pitch: 3.81 mm, color: gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Angled connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1982224
Packing unit 1
GTIN 4017918954048
Custom tariff number 85366930

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback