Printed-circuit board connector - FKICS 2,5/ 2-ST - 1981445

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 2, pitch: 5 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Can be combined with the MSTB 2´,5 range
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1981445
Packing unit 1 pc
Minimum order quantity 50 pc
Catalog page Page 288 (C-1-2013)
GTIN 4017918972486
Weight per Piece (excluding packing) 3.550 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback