Printed-circuit board connector - FK-MCP 1,5/ 6-ST-3,81 CRWH SO - 1981063

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, number of positions: 6, pitch: 3.81 mm, connection method: Push-in spring connection, color: cream, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Operation and conductor connection from one direction enable integration into front of device
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1981063
Packing unit 1
GTIN 4017918954390
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback