Printed-circuit board connector - FRONT-MC 1,5/ 6-ST-3,81 CRWH - 1981050

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, number of positions: 6, pitch: 3.81 mm, connection method: Front screw connection, color: cream, contact surface: Tin

Price:

Overview

Technical data

FAQs

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Optimized for tight installation situations: operation and conductor connection from one direction
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1981050
Packing unit 1
GTIN 4017918954406
Custom tariff number 85366990

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback